Philips EcoSet basic controls

EcoSet basic control system – save energy in a simple, reliable, and affordable way

Products

SEG121 PIR Wireless WH AC
66914099
SEG161 S MW IP65 Wireless WH AC
67234899
SEG101 PIR Wireless WH
65737699
SEG101 PIR IP65 Wireless WH
65738399
EcoSet BLE IR Remote Controller
97932399
EcoSet BLE Switch Dim
97931600

Product family information

Description

Take the energy-saving capabilities of your lighting solutions to a whole new level with Philips EcoSet basic control system. This sensor solution is designed to deliver simple, reliable and affordable energy savings while further improving your energy sustainability. From offices and parking to industrial applications, Philips EcoSet basic control system comes in different versions to meet your exact needs – from plug and play to wired or wire free. It works by upgrading your conventional or LED luminaires with all the features of a basic controlled solution. So you can benefit from energy savings based on factors like movement detection, daylight harvesting, or group lighting control. Philips EcoSet basic control sensors are also simple to install, commission and maintain. Putting you in complete control of reliable and affordable energy savings from your existing lighting solutions.

Benefits

  • Simple system architecture for a broad range of options – wired or wireless; with integrated or external sensors

  • Designed to save energy

Features

  • Movement and daylight detection

  • Automatic dimming function and grouping control

Applications

  • All indoor applications

Downloads

Leaflets

Family leaflet
Localized commercial leaflet EcoSet basic controls en_AE pdf 382.8 kB

Visuals

Family-Photographs-EcoSet basic controls
Multiple assets - Visuals