Signify RF mesh nodes

End-to-end wireless intelligent management system for your outdoor lighting

Products

Product family information

Description

Starsense Wireless is a networked controls system based on two-way wireless communication using the latest in mesh network technology. The system enables individual light points to be controlled remotely and to be managed via online platforms, like CityTouch. Lighting operators can control remotely the outdoor lighting infrastructure setting dimming levels to achieve considerable energy savings and can get real time feedback from the luminaires reducing operating and maintenance costs via accurate scheduling of on-site maintenance service tasks, while improving both the quality and reliability of outdoor lighting.

Benefits

  • Very low efforts, quick and error free commissioning

  • Reliable system: long range, limited interference

Features

  • Auto commissioning based on collected asset information

  • Sub-GHz (868 MHz) frequency for communication

Applications

  • Designed for highways, roads and street lighting, including areas like parking lots

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Signify RF mesh nodes en_AE pdf 186.0 kB
Additional literature
Standard Warranty for Connector Nodes pdf 109.4 kB

Visuals

Family-Photographs-Signify RF mesh nodes
Multiple assets - Visuals