Signify LFC7734/00 Segment Control Unit LTE 1SIM

Product Description

Signify LFC7734/00 Segment Control Unit LTE 1SIM

Order code: 21055400
Full order code: 872016921055400

Specifications

Battery type
Li-ion
Battery ampere hour
0.011 Ah
Battery voltage
3 V

Downloads

Leaflets

Tendertext
Tender text - LFC7734/00 Segment Control Unit LTE 1SIM txt 1.2 kB
Product leaflet
Localized commercial leaflet 913701066103 en_AE pdf 106.6 kB

Brochures

Install instructions
LFC773x Segment Control Unit Installation Instruction pdf 678.5 kB
Specification sheet
LFC7731, LFC7732, LFC7733, LFC7734 and LFC7735 Segment Control Unit Specification Sheet pdf 397.6 kB

Visuals

Product-Photographs-913701066103_EU
Multiple assets - Visuals