Middle East - English

Philips MASTER Value, LEDtube, T8, EM/Mains, 1500 mm, 220-240 V, 23 W, 58W TL-D, 6500 K, 3700 lm, CRI 80, 60000 hour(s)

MAS LEDtube VLE 1500mm UO 23W 865 T8

Product Description

MASTER Value, LEDtube, T8, EM/Mains, 1500 mm, 220-240 V, 23 W, LED alternative to 58W TL-D, 6500 K, 3700 lm, CRI 80, 60000 hour(s), 160 lm/W, EEL C, G13, Beam angle 190 degree(s), Glass, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 31690400
Full order code: 871951431690400

Specifications

Cap-Base
G13
Nominal lifetime
60,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002998102 en_AE pdf 634.4 kB

Brochures

Install instructions
online QIG for 324166174411 MAS Corepro LEDtube pdf 491.8 kB

Visuals

Product-Photographs-929002998102_EU
Multiple assets - Visuals
Product-Diagrams-929002998102_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube VLE 1500mm UO 23W 865 T8 IES 19.0 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Value-LEDtube-EM-Mains-T8-COMF-7389584-Ref-929002998002-EPD pdf 688.0 kB