Middle East - English

Philips MASTER, LEDtube, T8, EM/Mains, 1200 mm, 220-240 V, 10.5 W, 36W TL-D, 6500 K, 1600 lm, 60000 hour(s)

MAS LEDtube STD 1200mm 10.5W865 T8

Product Description

MASTER, LEDtube, T8, EM/Mains, 1200 mm, 220-240 V, 10.5 W, LED alternative to 36W TL-D, 6500 K, 1600 lm, 60000 hour(s), 152.00 lm/W, G13, Beam angle 190 degree(s), Plastic

Order code: 46844300
Full order code: 871951446844300

Specifications

Cap-Base
G13
Nominal lifetime
60,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003555908 en_AE pdf 617.1 kB

Visuals

Product-Photographs-929003555908_EU
Multiple assets - Visuals
Product-Diagrams-929003555908_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube STD 1200mm 10.5W865 T8 IES 8.1 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-EM-Mains-T8-COMF-2167-Ref-929003806108-EPD pdf 723.7 kB