Middle East - English

Philips MASTER, LEDtube, T5, Mains, 600 mm, 7 W, 14W TL5 HE, 3000 K, 1000 lm, CRI 80, 60000 hour(s)

MAS LEDtube 600mm HE 7W 830 T5 EU

Product Description

MASTER, LEDtube, T5, Mains, 600 mm, 7 W, LED alternative to 14W TL5 HE, 3000 K, 1000 lm, CRI 80, 60000 hour(s), 142 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 600 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 31169500
Full order code: 872016931169500

Specifications

Cap-Base
G5
Nominal lifetime
60,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003795402 en_AE pdf 630.5 kB

Brochures

Install instructions
Installation Instructions pdf 902.3 kB

Visuals

Product-Photographs-929003795402_EU
Multiple assets - Visuals
Product-Diagrams-929003795402_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 600mm HE 7W 830 T5 EU IES 16.0 kB

Other

Environmental product declaration
EPD_HUB-EPD-Philips-MASTER-LEDtube-Mains-T5-Ref-929003795502 pdf 1.0 MB