Be the first!
Get the latest news and updates – subscribe to our newsletter!
Lighting designers and engineers
System integrators
Installers and wholesalers
Green Switch Calculator
Customer stories
Contact
Careers
News and events
The official Philips lighting catalog has a new home!
Only available in store
Product leaflet pdf 623.6 kB
Install instructions pdf 902.3 kB
Product-Photographs-929003044602_EU ZIP
Product-Diagrams-929003044602_EU ZIP
Product Description
MASTER, LEDtube, T5, Mains, 1200 mm, 16.5 W, LED alternative to 28W TL5 HE, 6500 K, 2500 lm, CRI 80, 60000 hour(s), 151 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
G5
Dimension Drawing (with table) - MAS LEDtube 1200mm HE 16.5W 865 T5 EU
Light Distribution Diagram - MAS LEDtube 1200mm HE 16.5W 865 T5 EU
General uniform lighting - MAS LEDtube 1200mm HE 16.5W 865 T5 EU
Spectral Power Distribution Colour - MAS LEDtube 1200mm HE 16.5W 865 T5 EU
Life Expectancy Diagram
Lumen Maintenance Diagram - MAS LEDtube 1200mm HE 16.5W 865 T5 EU
FailureRate
LifetimeVsTc