Philips MASTER LED tube InstantFit HF T5

For top performance and sustainability

Products

MAS LEDtube HF 1200mm HE 16.5W 830 T5
MAS LEDtube HF 1200mm HE 16.5W 830 T5
74329400
MAS LEDtube HF 1200mm HE 16.5W 840 T5
MAS LEDtube HF 1200mm HE 16.5W 840 T5
74331700
MAS LEDtube HF 1200mm HE 16.5W 865 T5
MAS LEDtube HF 1200mm HE 16.5W 865 T5
74333100
MAS LEDtube HF 1500mm HE 20W 830 T5
MAS LEDtube HF 1500mm HE 20W 830 T5
74335500
MAS LEDtube HF 1500mm HE 20W 840 T5
MAS LEDtube HF 1500mm HE 20W 840 T5
74337900
MAS LEDtube HF 1500mm HE 20W 865 T5
MAS LEDtube HF 1500mm HE 20W 865 T5
74339300
MAS LEDtube HF 600mm HE 8W 840 T5 AP
MAS LEDtube HF 600mm HE 8W 840 T5 AP
75382800
MAS LEDtube HF 1200mm HO 26W 840 T5 OE
MAS LEDtube HF 1200mm HO 26W 840 T5 OE
74953800

Product family information

Description

The Philips MASTER LEDtube integrates a LED light source into a traditional fluorescent form factor. Its unique design creates a perfectly uniform visual appearance, which cannot be distinguished from traditional fluorescent. These T5 lighting tubes are the right choice for absolute performance and are designed to stand up to everyday conditions. Unparalleled savings thanks to low energy consumption and an exceptionally long lifetime make these T5 LED tubes the choice for every demanding application.

Benefits

  • Absolute performance that provides a solution for every application

  • Unparalleled savings with low energy consumption and long lifetime

Features

  • Retrofit existing T5 lamps with HF ballast

  • Compatible with a wide range of ballasts

Applications

  • Office
  • Schools
  • Retail

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER LED tube InstantFit HF T5 en_AE pdf 295.5 kB
Additional literature
Explore the entire range of LED tubes pdf 5.5 MB
Additional literature
Product disposal guide pdf 715.4 kB
Brochure
PHL LEDtube EU compatibility list professional pdf 1.1 MB

Visuals

Family-Photographs-MASTER LED tube InstantFit HF T5
Multiple assets - Visuals
Video
Get to know Philips LED tubes mp4 19.7 MB
Video
Learn how to install LEDtube with HF technology mp4 8.7 MB
Video
Global product video LEDtube T5 mp4 73.3 MB

Photometry and Lighting design

Family-IES-MASTER LED tube InstantFit HF T5
Multiple assets - Software Plugins