Philips MASTER, LEDtube, T5, HF, 1500 mm, 20 W, 35W TL5 HE, 4000 K, 3000 lm, CRI 80, 60000 hour(s)

MAS LEDtube HF 1500mm HE 20W 840 T5

Product Description

MASTER, LEDtube, T5, HF, 1500 mm, 20 W, LED alternative to 35W TL5 HE, 4000 K, 3000 lm, CRI 80, 60000 hour(s), 150 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 1500 mm, RG0, SDCM 6, PF 0.92, IP20

Order code: 74337900
Full order code: 871869674337900

Specifications

Cap-Base
G5
Nominal lifetime
60,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Brochure
PHL LEDtube EU compatibility list professional pdf 1.1 MB
Product leaflet
Localized commercial leaflet 929001391402 en_AE pdf 341.1 kB

Brochures

Install instructions
LEDtube Installation Guide HF 2 pdf 2.8 MB

Visuals

Product-Photographs-929001391402_EU
Multiple assets - Visuals
Product-Diagrams-929001391402_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube HF 1500mm HE 20W 840 T5 ies 2.0 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-HF-T5-COMF-3493011-Ref-929001391402 pdf 707.0 kB