Philips MASTER, LEDtube, T5, HF, 600 mm, 7 W, 14W TL5 HE, 3000 K, 1000 lm, CRI 80, 60000 hour(s)

MAS LEDtube HF 600mm HE 7W 830 T5

Product Description

MASTER, LEDtube, T5, HF, 600 mm, 7 W, LED alternative to 14W TL5 HE, 3000 K, 1000 lm, CRI 80, 60000 hour(s), 142 lm/W, EEL E, G5, Beam angle 200 degree(s), Glass, 600 mm, RG0, SDCM 6, PF 0.92, IP20

Order code: 30966100
Full order code: 872016930966100

Specifications

Cap-Base
G5
Nominal lifetime
60,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Brochure
PHL LEDtube EU compatibility list professional pdf 1.1 MB
Product leaflet
Localized commercial leaflet 929003795102 en_AE pdf 633.1 kB

Brochures

Install instructions
Installation instructions pdf 2.8 MB

Visuals

Product-Photographs-929003795102_EU
Multiple assets - Visuals
Product-Diagrams-929003795102_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube HF 600mm HE 7W 830 T5 IES 16.0 kB

Other

Environmental product declaration
Philips-MASTER-LEDtube-InstantFit-HF-T5-COMF-3493011-Ref-929003795202-EPD pdf 685.4 kB