Philips MASTER, LEDtube, T5, HF, 600 mm, 10.5 W, 24W TL5 HO, 6500 K, 1600 lm, CRI 80, 60000 hour(s)

MAS LEDtube HF 600mm HO 10.5W 865 T5

Product Description

MASTER, LEDtube, T5, HF, 600 mm, 10.5 W, LED alternative to 24W TL5 HO, 6500 K, 1600 lm, CRI 80, 60000 hour(s), 152 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 600 mm, RG0, SDCM 6, PF 0.9, IP20

Order code: 16311900
Full order code: 872016916311900

Specifications

Cap-Base
G5
Nominal lifetime
60,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Brochure
PHL LEDtube EU compatibility list professional pdf 1.1 MB
Product leaflet
Localized commercial leaflet 929003596402 en_AE pdf 638.7 kB

Visuals

Product-Photographs-929003596402_EU
Multiple assets - Visuals
Product-Diagrams-929003596402_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube HF 600mm HO 10.5W 865 T5 IES 6.1 kB

Other

Environmental product declaration
EPD-Philips-MAS-LEDtube-HF-600mm-HO-10.5W-865-T5-929003596402 pdf 604.8 kB