Philips CorePro, LEDtube, T8, Mains, Single-end, 1200 mm, 100-240 V, 18 W, 32-36W TL-D, 4000 K, 2100 lm, 30000 hour(s)

COR CNG LEDtube HO 1200mm 18W 840 T8 I

Product Description

CorePro, LEDtube, T8, Mains, Single-end, 1200 mm, 100-240 V, 18 W, LED alternative to 32-36W TL-D, 4000 K, 2100 lm, 30000 hour(s), 116 lm/W, G13, Beam angle 240 degree(s), RG0

Order code: 03546200
Full order code: 872110303546200

Specifications

Cap-Base
G13
Nominal lifetime
30,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002000008 en_AE pdf 627.0 kB

Visuals

Product-Photographs-929002000008_EU
Multiple assets - Visuals
Product-Diagrams-929002000008_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - COR CNG LEDtube HO 1200mm 18W 840 T8 I IES 1.6 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-EM-Mains-T8-COMF-1367-Ref-929001999908 pdf 680.9 kB