Philips MASTER VALUE LED spot PAR

The ideal solution for spot lighting

Products

MAS LEDspot VLE D 9.5-75W 927 PAR30S 25D
MAS LEDspot VLE D 9.5-75W 927 PAR30S 25D
44320400
MAS LEDspot VLE D 6-50W 927 PAR20 25D
MAS LEDspot VLE D 6-50W 927 PAR20 25D
44304400
MAS LEDspot VLE D 6-50W 930 PAR20 25D
MAS LEDspot VLE D 6-50W 930 PAR20 25D
44306800
MAS LEDspot VLE D 6-50W 927 PAR20 40D
MAS LEDspot VLE D 6-50W 927 PAR20 40D
44310500
MAS LEDspot VLE D 6-50W 930 PAR20 40D
MAS LEDspot VLE D 6-50W 930 PAR20 40D
44312900

Product family information

Description

With its robust design and warm-white beam of light, these new-generation PAR lamps are ideal for general lighting and spot lighting in the hospitality industry. It's a dimmable solution.They are especially suitable for public areas such as lobbies, corridors, stairwells, where the light is always on. The product offers more energy saving comparing with normal LED spots.

Benefits

  • Up to 80% energy saving compared to halogen lamps

  • Lower maintenance costs

Features

  • Dimmable range

  • UV- and IR-free light for less heat and protection for heat-sensitive objects

Applications

  • Hospitality: hotel guest room, corridors, lobby, reception area, restaurants, bars, cafes
  • Home: living room, bedrooms, hall way
  • Retail: exhibitions, display cabinets, shops, dressing rooms

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER VALUE LED spot PAR en_AE pdf 297.9 kB
Additional literature
Product disposal guide pdf 715.4 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB

Visuals

Family-Photographs-MASTER VALUE LED spot PAR
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-MASTER VALUE LED spot PAR
Multiple assets - Software Plugins