Philips MASTER Value, LEDspot, PAR30S, dimmable, 75 W, E27, 2700 K, 740 lm, CRI 90, 25000 hour(s), Glass

MAS LEDspot VLE D 9.5-75W 927 PAR30S 25D

Product Description

MASTER Value, LEDspot, PAR30S, dimmable, 75 W, E27, 2700 K, 740 lm, CRI 90, 25000 hour(s), Glass, 77 lm/W, EEL F, PF 0.7, Beam angle 25 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 44320400
Full order code: 871951444320400

Specifications

Cap-Base
E27
Nominal lifetime
25,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Narrow Cone
Warranty period
5 years

Downloads

Leaflets

Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB
Product leaflet
Localized commercial leaflet 929003485402 en_AE pdf 293.5 kB

Visuals

Product-Photographs-929003485402_EU
Multiple assets - Visuals
Product-Diagrams-929003485402_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDspot VLE D 9.5-75W 927 PAR30S 25D IES 7.7 kB

Other

Environmental product declaration
EPD-Philips-MAS-LEDspot-VLE-D-9.5-75W-927-PAR30S-25D-929003485402 pdf 644.4 kB