Philips MASTER LED spot PAR High Lumen

Bring out the beauty in merchandise with brighter, high performance lighting

Products

Master LED PAR30L 20W 15D 830
Master LED PAR30L 20W 15D 830
75929500
Master LED PAR30L 20W 30D 830
Master LED PAR30L 20W 30D 830
73134500
Master LED PAR30L 20W 30D 840
Master LED PAR30L 20W 30D 840
73136900
Master LED PAR30L 32W 30D 830
Master LED PAR30L 32W 30D 830
73144400
Master LED PAR30L 32W 30D 840
Master LED PAR30L 32W 30D 840
73146800
Master LED PAR30L 32W 30D 857
Master LED PAR30L 32W 30D 857
73148200

Product family information

Description

Philips High Lumen PAR30L integrates a leading COB LED light source and a compact high efficiency driver into a traditional CDM PAR30L form-factor. It brings out the beauty in merchandise with brighter, high performance lighting. Additionally, the lamp features an over temperature protection (OTP) to ensure a long operating life time.

Benefits

  • Lower initial investment for LED CDM replacement PAR30

  • Up to 43% energy saving compared to standard CDM lamps

Features

  • Easy retrofit to CDM PAR30L lamps with E27 base

  • Emits virtually no heat and will not fade colors

Applications

  • Shops, hotels, restaurants, museums

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER LED spot PAR High Lumen en_AE pdf 213.6 kB
Additional literature
Product disposal guide pdf 715.4 kB

Visuals

Family-Photographs-MASTER LED spot PAR High Lumen
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-MASTER LED spot PAR High Lumen
Multiple assets - Software Plugins