Philips MASTER, LEDspot, PAR30L, not dimmable, 35 W, E27, 3000 K, 1800 lm, CRI 82, 25000 hour(s)

Master LED PAR30L 20W 30D 830

Product Description

MASTER, LEDspot, PAR30L, not dimmable, 35 W, E27, 3000 K, 1800 lm, CRI 82, 25000 hour(s), 90.00 lm/W, PF 0.9, Beam angle 30 degree(s), IP20

Order code: 73134500
Full order code: 871869673134500

Specifications

Cap-Base
E27
Nominal lifetime
25,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDspot

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001354008 en_AE pdf 266.3 kB

Visuals

Product-Photographs-929001354008_EU
Multiple assets - Visuals
Product-Diagrams-929001354008_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Master LED PAR30L 20W 30D 830 ies 9.3 kB