Philips CorePro LED spot MV

The affordable LEDspot solution

Products

Corepro LEDspot 670lm GU10 830 60D
Corepro LEDspot 670lm GU10 830 60D
81333101
Corepro LEDspot 730lm GU10 840 60D
Corepro LEDspot 730lm GU10 840 60D
81335501
Corepro LEDspot 550lm GU10 830 120D
Corepro LEDspot 550lm GU10 830 120D
30875600
Corepro LEDspot 550lm GU10 840 120D
Corepro LEDspot 550lm GU10 840 120D
30865700
Corepro LEDspot 550lm GU10 865 120D
Corepro LEDspot 550lm GU10 865 120D
30867100

Product family information

Description

CorePro LEDspots are a perfect fit for spot lighting and deliver warm halogen-like light. They are compatible with most existing fixtures with a GU10 or E14 holder and are designed as a retrofit replacement for halogen or incandescent spots. LEDlamps deliver huge energy savings and minimize maintenance cost.

Benefits

  • Warm white light

  • Up to 80% energy saving compared with halogen lamps

Features

  • Easy retrofit

  • Lifetime of 15,000 hours

Applications

  • Hotels, restaurants, bars, cafés, museums, shops
  • Lobbies, corridors, stairwells, washrooms, reception areas , exhibitions, display cabinets

Downloads

Leaflets

Family leaflet
Localized commercial leaflet CorePro LED spot MV en_AE pdf 355.9 kB
Additional literature
Product disposal guide pdf 715.4 kB
Additional literature
Explore the entire range of LED lamps pdf 7.4 MB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB

Visuals

Family-Photographs-CorePro LED spot MV
Multiple assets - Visuals
Video
Get to know Philips LED lamps mp4 23.1 MB

Photometry and Lighting design

Family-IES-CorePro LED spot MV
Multiple assets - Software Plugins