Philips CorePro, LEDspot, PAR16, not dimmable, 90 W, GU10, 3000 K, 670 lm, CRI 80, 25000 hour(s)

Corepro LEDspot 670lm GU10 830 60D

Product Description

CorePro, LEDspot, PAR16, not dimmable, 90 W, GU10, 3000 K, 670 lm, CRI 80, 25000 hour(s), 100.00 lm/W, EEL E, PF 0.5, Beam angle 60 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 81333101
Full order code: 871869681333101

Specifications

Cap-Base
GU10
Nominal lifetime
25,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Narrow Cone
Warranty period
2 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002466702 en_AE pdf 273.5 kB

Visuals

Product-Photographs-929002466702_EU
Multiple assets - Visuals
Product-Diagrams-929002466702_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Corepro LEDspot 670lm GU10 830 60D IES 2.8 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDspot-MV-COMF-3273-Ref-929002466781 pdf 668.8 kB