Be the first!
Get the latest news and updates – subscribe to our newsletter!
Lighting designers and engineers
System integrators
Installers and wholesalers
Green Switch Calculator
Customer stories
Contact
Careers
News and events
The official Philips lighting catalog has a new home!
Only available in store
Product leaflet pdf 321.6 kB
Product-Photographs-929001280208_EU ZIP
Product-Diagrams-929001280208_EU ZIP
Product Description
LED, PL-C, EM, 124.5 mm, 220-240 V, 6.5 W, LED alternative to 18W PL-C, 6500 K, 700 lm, 30000 hour(s), 107.00 lm/W, G24d-2, Beam angle 120 degree(s)
G24d-2
Dimension Drawing (with table) - LED PLC 6.5W 865 2P G24d-2
General uniform lighting - LED PLC 6.5W 865 2P G24d-2
Light Distribution Diagram - LED PLC 6.5W 865 2P G24d-2
Spectral Power Distribution Colour - LED PLC 6.5W 865 2P G24d-2
Lumen Maintenance Diagram - LED PLC 6.5W 865 2P G24d-2
LEDtube PLC 100mm 7W G24D-2 830 650lm