Middle East - English

Philips LED HPI, T-shape, Mains only, 220-240 V, 24 W, 60W CFL, 45W HID, E27, 4000 K, 3200 lm, 15000 hour(s)

TForce Core HB MV ND 24W E27 840 G3

Product Description

LED HPI, T-shape, Mains only, 220-240 V, 24 W, LED alternative to 60W CFL, 45W HID, E27, 4000 K, 3200 lm, 15000 hour(s), 133.00 lm/W

Order code: 78113200
Full order code: 871869978113200

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED HPI
Flux measurement reference
Sphere
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002406108 en_AE pdf 570.6 kB

Brochures

Declaration of Conformity
Declaration of conformity - TForce Core HB MV ND 24W E27 840 G3 pdf 620.4 kB

Visuals

Product-Photographs-929002406108_EU
Multiple assets - Visuals
Product-Diagrams-929002406108_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce Core HB MV ND 24W E27 840 G3 IES 914 B

Other

Environmental product declaration
EPD-Philips-TrueForce-LED-Highbay-COMF-7165405-Ref-929002406408 pdf 712.2 kB