Philips CorePro LED capsule MV

Mains-voltage capsule with very high light output

Products

CorePro LEDcapsule ND 4.8-60W G9 830
CorePro LEDcapsule ND 4.8-60W G9 830
65818200
CorePro LEDcapsule 1.9-25W ND G9 830
CorePro LEDcapsule 1.9-25W ND G9 830
30183200
CorePro LEDcapsuleMV 2.7-25W G9 827 D
CorePro LEDcapsuleMV 2.7-25W G9 827 D
30175700
CorePro LEDcapsuleMV 4-40W G9 827 D
CorePro LEDcapsuleMV 4-40W G9 827 D
30177100

Product family information

Description

This single-ended mains-voltage capsule for G9-base luminaires delivers directional light, making it a true alternative to halogen capsule lamps. It is particularly suitable for task lighting in shops, hotels and restaurants, and ideal for desk lamps and cabinet lighting. Compatible with existing fixtures with G9 holders and designed for retrofit replacement of halogen capsules, CorePro LEDcapsule delivers huge energy savings and minimizes maintenance costs, without any compromise on light quality.

Benefits

  • White light

  • Up to 90% energy saving compared with halogen lamps

Features

  • Easy retrofit

  • Lifetime of 15,000 hours

Applications

  • Hotels, museums, shops
  • Washrooms, reception areas , exhibitions, display cabinets

Downloads

Leaflets

Family leaflet
Localized commercial leaflet CorePro LED capsule MV en_AE pdf 230.6 kB
Additional literature
Product disposal guide pdf 715.4 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB

Visuals

Family-Photographs-CorePro LED capsule MV
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-CorePro LED capsule MV
Multiple assets - Software Plugins