Philips CorePro, LED, Capsule, not dimmable, 60 W, G9, 3000 K, 570 lm, CRI 80, 15000 hour(s), Plastic

CorePro LEDcapsule ND 4.8-60W G9 830

Product Description

CorePro, LED, Capsule, not dimmable, 60 W, G9, 3000 K, 570 lm, CRI 80, 15000 hour(s), Plastic, 118 lm/W, EEL E, PF 0.4, Beam angle 280 degree(s), RG1, IP20, SVM 0.4, PstLM 1.0

Order code: 65818200
Full order code: 871869965818200

Specifications

Cap-Base
G9
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002059802 en_AE pdf 650.7 kB

Visuals

Product-Photographs-929002059802_EU
Multiple assets - Visuals
Product-Diagrams-929002059802_EU
Multiple assets - Visuals

Other

Environmental product declaration
EPD-Philips-CorePro-LEDcapsule-MV-COMF-4718-COMF-4718-Ref-929003791102 pdf 707.6 kB