Philips MASTER Value, LEDbulb, A60, dimmable, 40 W, E27, 2700 K, 470 lm, CRI 90, 15000 hour(s), Glass

MAS VLE LEDBulbD3.4-40W E27 927 A60 CL G

Product Description

MASTER Value, LEDbulb, A60, dimmable, 40 W, E27, 2700 K, 470 lm, CRI 90, 15000 hour(s), Glass, 138.00 lm/W, EEL D, PF 0.7, Beam angle 300 degree(s), RG0, IP65, SVM 0.4, PstLM 1

Order code: 35481400
Full order code: 871951435481400

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2.5 years

Downloads

Leaflets

Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB
Product leaflet
Localized commercial leaflet 929003070502 en_AE pdf 577.2 kB

Visuals

Product-Photographs-929003070502_EU
Multiple assets - Visuals
Product-Diagrams-929003070502_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS VLE LEDBulbD3.4-40W E27 927 A60 CL G IES 2.7 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Value-Glass-LED-bulbs-A60-COMF-8793345-Ref-929003057502 pdf 741.1 kB