Philips MASTER Value, LEDbulb, ST64, dimmable, 60 W, E27, 2700 K, 806 lm, CRI 90, 15000 hour(s), Glass

MAS VLE LEDBulb D5.9-60W E27 927 ST64CLG

Product Description

MASTER Value, LEDbulb, ST64, dimmable, 60 W, E27, 2700 K, 806 lm, CRI 90, 15000 hour(s), Glass, 136.00 lm/W, EEL D, PF 0.7, Beam angle 300 degree(s), RG0, IP65, SVM 0.4, PstLM 1

Order code: 34796000
Full order code: 871951434796000

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2.5 years

Downloads

Leaflets

Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB
Product leaflet
Localized commercial leaflet 929003059402 en_AE pdf 566.1 kB

Visuals

Product-Photographs-929003059402_EU
Multiple assets - Visuals
Product-Diagrams-929003059402_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS VLE LEDBulb D5.9-60W E27 927 ST64CLG IES 2.5 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Value-Glass-LED-bulbs-ST64-G93-COMF-8793345-Ref-929003010702 pdf 663.4 kB