Philips LEDbulb, A60, dimmable, 40 W, E27, 2200 K, 2700 K, 470 lm, CRI 95, 25000 hour(s), Glass

MAS LEDBulbDT3.4 -40W E27 CRI95 A60 FR G

Product Description

LEDbulb, A60, dimmable, 40 W, E27, 2200 K, 2700 K, 470 lm, CRI 95, 25000 hour(s), Glass, 138 lm/W, EEL D, PF 0.6, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 0.9

Order code: 31103900
Full order code: 872016931103900

Specifications

Cap-Base
E27
Nominal lifetime
25,000 hour(s)
Switching Cycle
20,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB
Product leaflet
Localized commercial leaflet 929003798902 en_AE pdf 556.6 kB

Visuals

Product-Photographs-929003798902_EU
Multiple assets - Visuals
Product-Diagrams-929003798902_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDBulbDT3.4 -40W E27 CRI95 A60 FR G IES 2.7 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Glass-LED-bulbs-COMF-8793318-Ref-929003798602 pdf 775.1 kB