Middle East - English

Philips Pacific LED Gen5, Waterproof, 40 W, L1200 mm, 6400 lm, 4000 K, Wide beam, Clear, IP66, IK08, ATEX 2/22

WT492C 64S/840 PSU WB W5 L1200

Product Description

Waterproof, L1200 mm, Polycarbonate, White, Power supply unit (On/Off), 6400 lm, 40 W, 160 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Cord with plug Wieland/Adels compatible 5-pole, Plug-in connector 5-pole Wieland/Adels compatible, Zone 2 and 22

Order code: 62764200
Full order code: 871951462764200

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - WT492C 64S/840 PSU WB W5 L1200 txt 4.0 kB
Product leaflet
Localized commercial leaflet 910925868704 en_AE pdf 461.8 kB

Brochures

Install instructions
Pacific LED gen5, ATEX 2/22, Installation Instruction pdf 1.3 MB

Visuals

Product-Photographs-910925868704_EU
Multiple assets - Visuals
Product-Diagrams-910925868704_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WT492C 64S/840 PSU WB W5 L1200 IES
Revit file
WT492C 64S/840 PSU WB W5 L1200 910925868704 ZIP
Dialux
ULD File - WT492C 64S/840 PSU WB W5 L1200 ULD
Relux
ROLF File - WT492C 64S/840 PSU WB W5 L1200 ROLFZ
LDT
LDT File - WT492C 64S/840 PSU WB W5 L1200 LDT