Middle East - English

Philips GreenPerform Waterproof +5

GreenPerform Waterproof +5: 5 extra features, better value

Products

Product family information

Description

Like all the luminaires in the GreenPerform series, GreenPerform Waterproof +5 offers excellent energy savings, a long lifetime, good optical performance, and robust design. GreenPerform Waterproof +5 features superior floor illumination, high efficacy of 150-154 lm/W, an IP66 rating, quick on-site assembly, and user-friendly maintenance. Choose GreenPerform Waterproof +5 battens for a wide range of industrial and office applications.

Benefits

  • Excellent energy savings

  • Superior floor illumination

Features

  • Up to 154 lm/W

  • Lifetime of 50,000 hrs (L70B50@25°C)

Applications

  • Parking Garages
  • Warehouses
  • Manufacturing

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenPerform Waterproof +5 en_AE pdf 208.1 kB
Install instructions
GreenPerform Waterproof +5 pdf 1.0 MB

Visuals

Family-Photographs-GreenPerform Waterproof +5
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-GreenPerform Waterproof +5
Multiple assets - Software Plugins
Family IES collection
GreenPerform Waterproof +5 zip 108.2 kB