Philips CoreLine Slim Wall-mounted

Install smarter, finish sooner. Choose long-lasting reliability and performance

Products

Product family information

Description

CoreLine Wall-mounted solutions deliver on the CoreLine promise of innovative, easy-to install and high-quality luminaires. These slim, circular, surface-mounted luminaires are designed for both ceiling and wall installations, making them ideal for spaces such as circulation areas, entrances, lounges, and breakout zones. With three diameter options for added versatility, their modern, sleek design and homogeneous backlit light distribution seamlessly integrate into the architecture of most buildings. All-in features provide up to four lumen packages and two color temperature options in one luminaire. Alternative mounting options let installers easily install the luminaire on site in accordance with specific application needs. And thanks to the push-in connectors, installation of the CoreLine Wall-mounted luminaires is fast and straightforward. The family includes versions with DALI (central emergency compatible) and motion/daylight sensors with grouping functions.

Benefits

  • Slim, modern design with flat diffusor

  • With three different sizes, delivers the right light for a range of applications

Features

  • Available in 220 mm, 300 mm and 400 mm diameters

  • Low product height of 57 mm

Applications

  • Offices
  • Municipal Buildings
  • Hospitality

Downloads

Leaflets

Family leaflet
Localized commercial leaflet CoreLine Slim Wall-mounted en_AE pdf 597.9 kB
Install instructions
Installation Instructions CoreLine Slim Wall-mounted WL200V pdf 16.5 MB
Brochure
CoreLine slim wall-mounted digital brochure Q2 2026 pdf 982.6 kB

Visuals

Family-Photographs-CoreLine Slim Wall-mounted
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-CoreLine Slim Wall-mounted
Multiple assets - Software Plugins

Other

Environmental product declaration
Environmental product declaration of CoreLine slim wall-mounted with 400mm diameter pdf 1.1 MB
Environmental product declaration
Environmental product declaration of CoreLine slim wall-mounted with 300mm diameter pdf 1.0 MB
Environmental product declaration
Environmental product declaration of CoreLine slim wall-mounted with 220mm diameter pdf 1.0 MB