Philips CoreLine Slim Wall-mounted, All-in, 24 W, D300 mm, 3000 lm, 3200 lm, 3000 K, 4000 K, DALI, IP54, EL-DC

WL200V 32S/830_840 PSED D300

Product Description

D300 mm, Polycarbonate, White, Wall, Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), All-in, Multi Color Temperature, 3000 lm, 3200 lm, 24 W, 132 lm/W, 125 lm/W, 3000 K, 4000 K, (0.43,0.40);(0.38,0.38) SDCM<3, Symmetrical, Opal, Polycarbonate, IP54 | Dust accumulation-protected, splash-proof, IK08 | 6 J, Safety class II, 2 Push-in connector 5-pole, DC operated central emergency lighting

Order code: 33927099
Full order code: 872110333927099

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
No
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - WL200V 32S/830_840 PSED D300 txt 3.3 kB
Brochure
CoreLine slim wall-mounted digital brochure Q2 2026 pdf 982.6 kB
Product leaflet
Localized commercial leaflet 911401854288 en_AE pdf 510.7 kB

Brochures

Install instructions
Installation Instructions CoreLine Slim Wall-mounted WL200V pdf 16.5 MB

Visuals

Product-Photographs-911401854288_EU
Multiple assets - Visuals
Product-Diagrams-911401854288_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WL200V 32S/830_840 PSED D300 IES
Dialux
ULD File - WL200V 32S/830_840 PSED D300 ULD
Relux
ROLF File - WL200V 32S/830_840 PSED D300 ROLFZ
LDT
LDT File - WL200V 32S/830_840 PSED D300 LDT

Other

Environmental product declaration
Environmental product declaration of CoreLine slim wall-mounted with 400mm diameter pdf 1.1 MB