Philips CoreLine Fastset, surface-mounted, All-in, 34.5 W, 20.5 W, L1160 mm, 3000 lm, 4800 lm, 3000 K, 4000 K, DALI, EL-DC
SM155C 30_48S/830_840 PSED TW1 PI5 L1160
Product Description
L1160 mm, Steel, White, Signal white (RAL9003), Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), All-in, Multi Lumen, All-in, Multi Color Temperature, 3000 lm, 4800 lm, 34.5 W, 20.5 W, 146 lm/W, 139 lm/W, 3000 K, 4000 K, (0.38,0.38)SDCM<3;(0.44,0.40)SDCM<3, Opal, Opal, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK06 | 1 J, Safety class I, Push-in connector 5-pole, Feed-through wiring 1-phase, DC operated central emergency lighting
Specifications
- Number of gear units
- 1 unit
- Driver included
- Yes
- Service tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years
- Sustainability rating
- Unclassified