Middle East - English

Philips KeyLine, Surface & Suspended, 30 W, L1200 mm; H70 mm, 4000 lm, 4000 K, Wireless, Interact Ready, UGR19

SM350C 40S/840 WIA PCS L1200 ALU

Product Description

L1200 mm; H70 mm, Aluminum, Aluminum, Wireless driver Interact System ready, 4000 lm, 30 W, 133 lm/W, 4000 K, (0.39, 0.38) SDCM <3, UGR19, Medium beam, Textured, Polycarbonate, IP20 | Finger-protected, IK06 | 1 J, Safety class I, Push-in connector 3-pole

Order code: 62429000
Full order code: 871951462429000

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - SM350C 40S/840 WIA PCS L1200 ALU txt 3.1 kB
Product leaflet
Localized commercial leaflet 910925868365 en_AE pdf 579.1 kB

Brochures

Install instructions
KeyLine Installation Instruction pdf 3.0 MB

Visuals

Product-Photographs-910925868365_EU
Multiple assets - Visuals
Product-Diagrams-910925868365_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - SM350C 40S/840 WIA PCS L1200 ALU IES
Revit file
SM350C 40S/840 WIA PCS L1200 ALU 910925868365 ZIP
Dialux
ULD File - SM350C 40S/840 WIA PCS L1200 ALU ULD
Relux
ROLF File - SM350C 40S/840 WIA PCS L1200 ALU ROLFZ
LDT
LDT File - SM350C 40S/840 WIA PCS L1200 ALU LDT