Middle East - English

Philips GreenSpace Surface-mounted, 36 W, 3800 lm, 3000 K, High-gloss mirror, IP65 | Dust penetration-protected, jet-proof

Product Description

Philips GreenSpace Surface-mounted, 36 W, 3800 lm, 3000 K, High-gloss mirror, IP65 | Dust penetration-protected, jet-proof

Order code: 51952700
Full order code: 872016951952700

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Light source engine type
LED
Service tag
Yes
Value ladder
Performance
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401848399 en_AE pdf 377.4 kB

Brochures

Install instructions
GreenSpace Surface-mounted pdf 1.3 MB

Visuals

Product-Photographs-911401848399_EU
Multiple assets - Visuals
Product-Diagrams-911401848399_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - SM294C LED40/830 PSU WP WH GM ies 1.1 kB