Philips TrueBlend Recessed, 22.5 W, 1200x300 mm, B30, 3600 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR16, U5, TP(b), EL-DC

RC453B 36S/940 DLO U5 L1200 W300 B30

Product Description

1200x300 mm, Steel, White, Signal white (RAL9003), Single layer powder coating, Mounting bracket - fixed height 30 mm - For C/U profiles, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC1500 Multi-sensor bundle, 3600 lm, 22.5 W, 160 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3.0, CRI>90, UGR16, Wide beam office compliant, White reflector, Diffused lens optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 3-pole, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 62199200
Full order code: 872016962199200

Specifications

Lamp family code
34S [LED module, system flux 3400 lm]
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC453B 36S/940 DLO U5 L1200 W300 B30 txt 5.2 kB
Product leaflet
Localized commercial leaflet 910505103975 en_AE pdf 558.1 kB

Brochures

Install instructions
TrueBlend installation instruction pdf 14.5 MB

Visuals

Product-Photographs-910505103975_EU
Multiple assets - Visuals
Product-Diagrams-910505103975_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC453B 36S/940 DLO U5 L1200 W300 B30 IES
Revit file
RC453B 36S/940 DLO U5 L1200 W300 B30 910505103975 ZIP
Dialux
ULD File - RC453B 36S/940 DLO U5 L1200 W300 B30 ULD
Relux
ROLF File - RC453B 36S/940 DLO U5 L1200 W300 B30 ROLFZ
LDT
LDT File - RC453B 36S/940 DLO U5 L1200 W300 B30 LDT

Other

Environmental product declaration
TrueBlend Environmental Product Declaration W200-4ft pdf 1.4 MB