Product Description
1200x300 mm, Steel, White, Pure white (RAL9010), Single layer powder coating, Mounting bracket - fixed height 30 mm - For C/U profiles, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 4200 lm, 26 W, 162 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3.0, CRI>90, UGR19, Wide beam office compliant, White reflector, Diffused lens optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 3-pole, TP(b) diffuser flammability class, DC operated central emergency lighting