Product Description
1200X300 mm, Steel, White, Pure white (RAL9010), Single layer powder coating, Mounting bracket - fixed height 30 mm - For C/U profiles, Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), 2800 lm, 23.5 W, 119 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3.0, UGR16, Wide beam office compliant, White reflector, Diffused lens optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 6-pole, TP(b) diffuser flammability class, Emergency lighting 3 hours duration Pro version, DC operated central emergency lighting