Product Description
1200x100 mm, Steel, White, Signal white (RAL9003), Single layer powder coating, Mounting bracket - fixed height 40 mm - For T/Omega profiles, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 2800 lm, 37.5 W, 75 lm/W, Tunable white 2700-6500 K, Tunable, SDCM ≤3.0, CRI>90, UGR16, Reflector, White reflector, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 3-pole, TP(b) diffuser flammability class, DC operated central emergency lighting