Philips CoreLine Panel gen6, 26 W, 600x600 mm, VPC, 3600 lm, 4000 K
RC132V G6 36S/840 PSU W60L60 NOC IP65_20
Product Description
600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit external (On/Off), 3600 lm, 26 W, 140 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, Beam angle 120°, Opal, Polystyrene, IP20/65 | Finger-protected; Dust penetration-protected, jet-proof, IK03 | 0.3 J, Safety class II, 2×0.75mm², Push-in connector 2-pole, SC | Safety cable
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Performance
- Warranty period 5 years