Middle East - English

Philips CoreLine Panel gen6, 27 W, 600x600 mm, VPC, 3600 lm, 4000 K, DALI, UGR19, ELB3h

RC132V G6 36S/840 PSD W60L60 OC ELB3

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Single layer powder coating, Ceiling, Power supply unit with DALI interface, 3600 lm, 27 W, 133 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 90°, White reflector, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Push-in connector 7-pole, SC | Safety cable, Emergency lighting 3 hours duration basic version

Order code: 58874500
Full order code: 872016958874500

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC132V G6 36S/840 PSD W60L60 OC ELB3 txt 4.4 kB
Product leaflet
Localized commercial leaflet 910505102817 en_AE pdf 394.9 kB

Brochures

Install instructions
CoreLine panel G6 Installation Instructions RC132V RC133V LSC pdf 2.5 MB

Visuals

Product-Photographs-910505102817_EU
Multiple assets - Visuals
Product-Diagrams-910505102817_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC132V G6 36S/840 PSD W60L60 OC ELB3 IES
Revit file
RC132V G6 36S/840 PSD W60L60 OC ELB3 910505102817 ZIP
Dialux
ULD File - RC132V G6 36S/840 PSD W60L60 OC ELB3 ULD
Relux
ROLF File - RC132V G6 36S/840 PSD W60L60 OC ELB3 ROLFZ
LDT
LDT File - RC132V G6 36S/840 PSD W60L60 OC ELB3 LDT

Other

Environmental product declaration
EPD CoreLine Panel G6 Dimension W60L60 pdf 792.3 kB