Middle East - English

Philips CoreLine Panel gen6, 27 W, 600x600 mm, VPC, 3600 lm, 4000 K, UGR19, ELB3h

RC132V G6 36S/840 PSU W60L60 OC ELB3

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Single layer powder coating, Ceiling, Power supply unit (On/Off), 3600 lm, 27 W, 133 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 90°, White reflector, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Push-in connector 4-pole, SC | Safety cable, Emergency lighting 3 hours duration basic version

Order code: 58873800
Full order code: 872016958873800

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC132V G6 36S/840 PSU W60L60 OC ELB3 txt 4.4 kB
Product leaflet
Localized commercial leaflet 910505102816 en_AE pdf 394.7 kB

Brochures

Install instructions
CoreLine panel G6 Installation Instructions RC132V RC133V LSC pdf 2.5 MB

Visuals

Product-Photographs-910505102816_EU
Multiple assets - Visuals
Product-Diagrams-910505102816_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC132V G6 36S/840 PSU W60L60 OC ELB3 IES
Revit file
RC132V G6 36S/840 PSU W60L60 OC ELB3 910505102816 ZIP
Dialux
ULD File - RC132V G6 36S/840 PSU W60L60 OC ELB3 ULD
Relux
ROLF File - RC132V G6 36S/840 PSU W60L60 OC ELB3 ROLFZ
LDT
LDT File - RC132V G6 36S/840 PSU W60L60 OC ELB3 LDT

Other

Environmental product declaration
EPD CoreLine Panel G6 Dimension W60L60 pdf 792.3 kB