Middle East - English

Philips StyliD Evo, Compact, Semi-recessed, 20.5 W, 2700 lm, 2700 K, DALI, Interact Ready, Wide beam, Black

ST770B 27S/827 DIA-VLC-E WB FG BK

Product Description

Compact, Semi-recessed, Aluminum, Black, Signal black (RAL9004), Dali dimming Interact System ready visual light communicaton enabled external, Visible light communication, 2700 lm, 20.5 W, 125 lm/W, 2700 K, (0.458,0.410)<3, Wide beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 97655200
Full order code: 871869997655200

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101209 en_AE pdf 424.7 kB

Brochures

Install instructions
Installation instruction ST770B pdf 892.1 kB

Visuals

Product-Photographs-910505101209_EU
Multiple assets - Visuals
Product-Diagrams-910505101209_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - ST770B 27S/827 DIA-VLC-E WB FG BK IES
Revit file
ST770B 27S/827 DIA-VLC-E WB FG BK 910505101209 ZIP
Dialux
ULD File - ST770B 27S/827 DIA-VLC-E WB FG BK ULD
Relux
ROLF File - ST770B 27S/827 DIA-VLC-E WB FG BK ROLFZ
LDT
LDT File - ST770B 27S/827 DIA-VLC-E WB FG BK LDT