Philips StoreFlow, Track flood (double), 38 W, 5800 lm, 4000 K, Double asymmetric optic, White
ST762T 27S/840 PSU WH
Product Description
Track flood (double), Aluminum, White, Power supply unit (On/Off), 5800 lm, 38 W, 153 lm/W, 4000 K, (0.382,0.380)<3, Double asymmetric optic, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Light source replaceable
- Yes
- Number of gear units
- 2 units
- Driver included
- Yes
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years