Products
Product family information
Description
The well-known CoreLine Projector with its latest generation has undergone important design and performance improvement, raising the bar even higher and setting a new standard for track projectors used in retail and hospitality applications.
Benefits
Reduced operating costs thanks to energy savings and longer lifetime
Great accent lighting affect thanks to strong light output delivered in a high quality manner with lens optics
Features
Unobtrusive and compact design in White (RAL9003) or Black (RAL9004) finish
25 degree (accent flood) or 38 degree (accent wide flood) beam spread choices
Applications
Warning & Safety
The luminaire should be mounted outside of arm's reach
The luminaire should be installed by a qualified electrician and wired in accordance with the latest IEE electrical regulations or the national requirements