Middle East - English

Philips CoreLine Projector gen2, Track-mounted, 30 W, D80 mm, 3000 lm, 3000 K, CRI>90, Medium beam, Black

ST151T LED30S/930 MB BK

Product Description

Track-mounted, D80 mm, Aluminum, Black, Power supply unit (On/Off), 3000 lm, 30 W, 100 lm/W, 3000 K, (0.4355, 0.4045) SDCM <4, CRI>90, UGR19, Medium beam, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, 3C Track

Order code: 911401846582
Full order code: 871951452855099

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Downloads