Philips GentleSpace gen4

GentleSpace – High-quality, efficient lighting engineered for excellence in tough environments

Products

Product family information

Description

GentleSpace gen4 is the ultimate lighting solution for industrial settings and indoor sports facilities. It exceeds expectations by ensuring superior light quality, improving employee safety and productivity, and complying with all the relevant safety regulations. Engineered for longevity, GentleSpace gen4 reduces the frequency, hassle, and costs of maintenance, making it ideal for high-ceiling installations. Its energy-efficient design cuts operational expenses, offering maximum application efficiency and an attractive total cost of ownership (TCO). This product range offers a wide variety of optics, beam angles (from very narrow to wide), lumen packages, and connectivity options. With GentleSpace gen4 you can easily create a tailor-made lighting solution for every high-ceiling application. Its modern, flat design makes it easier to install, clean, and maintain. The single optical window design provides superior visual performance. A variety of mounting possibilities and connectors, like the pre-mounted IP65 connector, enable quick and easy installation. The robust design allows to withstand harsh conditions in all sorts of environments. You can choose between various cover materials, including specialized variants for extreme temperatures (XT), hazardous areas (ATEX 2/22), and sports applications.Additionally, GentleSpace gen4 offers advanced connectivity options. It’s ready to use in connected lighting systems like Interact. Reliable, high-efficiency lighting with smart connectivity – a bright choice for a better future.Embrace sustainability with GentleSpace gen4, the highbay lighting solution that complies with the principles of the circular economy by prioritizing durability and recyclability. The luminaire is serviceable, with all the information available at your fingertips via the Signify Service tag app. Whether you are looking for a reliable “fit and forget” solution or one that can be adapted and controlled after installation, GentleSpace gen4 is the right choice for you.

Benefits

  • Robust design, created to withstand harsh conditions in all sorts of environments

  • Compact product architecture, resistant to high impact (IK08), water, and dust (IP65)

Features

  • Exceptional performance with UltraEfficient (UE, 189 lm/W) and High-Efficiency (HE, 183 lm/W) versions

  • Long service life of 100,000 hours at L85

Applications

  • Manufacturing sites (from food and beverage to heavy industry)
  • Warehouses and logistics centers
  • Indoor sports facilities, swimming pools, and exhibition halls

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GentleSpace gen4 en_AE pdf 3.8 MB
EcoDesign document
EcoDesign pdf 1.4 MB
Brochure
GentleSpace gen4 Commercial brochure pdf 5.5 MB

Visuals

Family-Photographs-GentleSpace gen4
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-GentleSpace gen4
Multiple assets - Software Plugins

Other

Environmental product declaration
Environmental Product Declaration - GentleSpace gen4 - Small pdf 801.2 kB
Environmental product declaration
Environmental Product Declaration - GentleSpace gen4 - Large pdf 812.9 kB