Middle East - English

Philips LuxSpace Mini, recessed, Downlight, UltraEfficient, 8.9 W, D150 mm, 1250 lm, 4000 K, DALI, Interact Ready, High-gloss reflector, VLC, IP20

DN560B LED12S/840UE DIA-VLC-E C WH

Product Description

Downlight, D150 mm, Aluminum die cast, White, Signal white (RAL9003), Recessed, Dali dimming Interact System ready visual light communicaton enabled external, Visible light communication, 1250 lm, 8.9 W, 144 lm/W, 4000 K, (0.38, 0.38) SDCM <2, High-gloss reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief

Order code: 97053600
Full order code: 871869997053600

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Lighting Technology
LED
Mounting
Recessed
Value ladder
Specification
Warranty period
5 years
Sustainability rating
Unclassified

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505100924 en_AE pdf 453.9 kB

Brochures

Install instructions
LuxSpace Downlight Installation Instructions pdf 3.0 MB

Visuals

Product-Photographs-910505100924_EU
Multiple assets - Visuals
Product-Diagrams-910505100924_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN560B LED12S/840UE DIA-VLC-E C WH IES
Revit file
DN560B LED12S/840UE DIA-VLC-E C WH 910505100924 ZIP
Dialux
ULD File - DN560B LED12S/840UE DIA-VLC-E C WH ULD
Relux
ROLF File - DN560B LED12S/840UE DIA-VLC-E C WH ROLFZ
LDT
LDT File - DN560B LED12S/840UE DIA-VLC-E C WH LDT