Middle East - English

Philips GreenSpace, downlight, 8.2 W, D200 mm, 960 lm, 4000 K, DALI, High-gloss reflector, Opal, IP20

DN472B LED11S/840 PSD-E C WH PCO P

Product Description

downlight, D200 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit with DALI interface external, 960 lm, 8.2 W, 118 lm/W, 4000 K, (0.38, 0.38) SDCM<3, High-gloss reflector, Opal, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II

Order code: 910505102293
Full order code: 872016901312400

Specifications

  • Lamp family code
    11S [LED Module, system flux 1100 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Mounting
    Recessed
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product