Middle East - English

Philips GreenSpace, downlight, 13.2 W, D200 mm, 1950 lm, 4000 K, Wireless, Interact Ready, High-gloss reflector, IP20

DN470B LED20S/840 WIA-E C WH P

Product Description

downlight, D200 mm, Polycarbonate, White, Signal white (RAL9003), Wireless driver Interact System ready external, 1950 lm, 13.2 W, 148 lm/W, 4000 K, (0.38, 0.38) SDCM<3, High-gloss reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II

Order code: 910505102085
Full order code: 871869998305500

Specifications

  • Lamp family code
    20S [LED module, system flux 2000 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Mounting
    Recessed
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product