Middle East - English

Philips GreenSpace, downlight, 8.6 W, D150 mm, 980 lm, 3000 K, DALI, Interact Ready, High-gloss reflector, Opal, IP20

DN462B LED11S/830 DIA-VLC-E C WH PCO P

Product Description

downlight, D150 mm, Polycarbonate, White, Signal white (RAL9003), Dali dimming Interact System ready visual light communicaton enabled external, 980 lm, 8.6 W, 114 lm/W, 3000 K, (0.43, 0.40) SDCM<3, High-gloss reflector, Opal, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Feed-through connector 5-pole

Order code: 910505102073
Full order code: 871869998293500

Specifications

  • Lamp family code
    11S [LED Module, system flux 1100 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Mounting
    Recessed
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product