Philips GreenSpace G6, 13.4 W, 1800 lm, 6500 K, DALI, Facetted reflector, Matte, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof

Product Description

Philips GreenSpace G6, 13.4 W, 1800 lm, 6500 K, DALI, Facetted reflector, Matte, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof

Order code: 911401565944

Specifications

Number of gear units
-
Gear
-
Driver included
No
Light source engine type
LED
Service tag
Yes
Value ladder
Performance
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401565944 en_AE pdf 255.7 kB

Visuals

Product-Photographs-911401565944_EU
Multiple assets - Visuals
Product-Diagrams-911401565944_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN392B LED18/865 P14PSD D150 ALWP GMG2HE ies 10.4 kB