Philips GreenSpace G6, 7 W, 750 lm, Tunable white 2700-6500 K, DALI, Facetted reflector, Matte, IP54 | Dust accumulation-protected, splash-proof

Product Description

Philips GreenSpace G6, 7 W, 750 lm, Tunable white 2700-6500 K, DALI, Facetted reflector, Matte, IP54 | Dust accumulation-protected, splash-proof

Order code: 911401503745

Specifications

Number of gear units
1 unit
Gear
-
Driver included
Yes
Light source engine type
LED
Value ladder
Performance

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401503745 en_AE pdf 234.0 kB

Brochures

Install instructions
GreenSpace G6 pdf 1.3 MB

Visuals

Product-Photographs-911401503745_EU
Multiple assets - Visuals
Product-Diagrams-911401503745_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN391X LED7/9TNW P7PSD D100 AL WP G2 ies 10.4 kB